Streetworks

RDG Ridgeview LED

  • One-piece die-cast aluminum housing can be pole- or wall-mounted
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patented AccuLED Optics™
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Options include egress battery pack and bi-level switching
  • Five-year warranty

Want to purchase this product?

Need more information?