Streetworks

HMX High-Mast Area Luminaire

  • Die-cast aluminum housing, cover and door
  • Tempered convex glass lens, with optional clear flat glass lens
  • Hinged and latched door for ease of maintenance
  • Anodized, spun aluminum reflector housing
  • 360° field-rotatable optical assembly
  • Vertical lamp position
  • Choice of three optical distributions
  • Clamp-type slipfitter fits 2-3/8" O.D. pipe
  • NEMA twistlock receptacle or button-type photocontrol

Want to purchase this product?

Need more information?