Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fabrique 142-P LED Drum Pendant

  • Circular drum fabric shade with performance LED lighting
  • 4 fixture sizes: 24", 30", 36", 42" surface mount circular drum shapes
  • Available in 2700K, 3000K, 3500K, and 4000K color temperatures
  • Hand rolled tucked edges
  • Fabric on translucent white styrene backer w/ welded wire steel frame
  • 11 Fabrics to choose from
  • 3 Vinyl coated fabrics options (great for wipe down needs)
  • 4 Printed wood options
  • 6 standard painted finishes and custom color available
Fabrique 142-P LED Drum Pendant

Fabrique 142-P LED Drum Pendant

Decorative, Commercial and Hospitality Performance Lighting

The Fabrique 142-P LED drum pendant mount is a decorative pendant light with a timeless circular form. Its unique, specification-grade fabric makes it ideal for commercial applications. With traditional circular drum-shaped fabric panels and an integral LED light source, the 142 series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 4 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?