- 3 overlapping fabric panels with performance LED lighting
- 2 fixture sizes: 30", 36" pendant mount circular overlapping shades
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 6 standard painted finishes and custom color available
Your internet browser isn't supported.
Fabrique 140-P LED Overlapping Layered Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 140-P LED pendant mount is a decorative pendant with a distinctive, conical form. The fabric is specification-grade, making it perfect for commercial applications. With three overlapping fabric panels and an integral LED light source, the 140 series offers 14 standard fabrics to choose from. The 80+ CRI LED source is available in four CCTs, allowing you to fine-tune your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high quality shades that are hand-tucked, have rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.