- LED Lamp
- 2 CCTs [2700K filament, 3000K frosted], 90 CRI
- 18 color options for outer shade
- 1 texture of a smooth, layered design
- 120V
- Mounting Canopy in Disk or Conical shape
- Canopy can be same as outer shade color
- 5 Year Warranty
Shaper
PrentaLux Decorative 3DP Pendants 301, 303, 305, 307 Series
Shaper's PrentaLux, or Printed Light, is Where Innovation Comes to Light
Cooper Lighting Solutions introduces a new way to manufacture lighting products using 3D printing technology, which allows for beautiful designs, textures, and shapes that are distinctive and bespoke . Shaper PrentaLux means Printed Light. The Shaper PrentaLux products are positioned to be used in both hospitality settings as well as when performance lighting is needed, but all crafted within elegant shapes, sizes, colors, and textures. Mixing these different lighting shapes and colors will also generate the best combination of aesthetics that can help define mood, ambiance, and adequate levels of light for every space. The Shaper PrentaLux series is the definition of how aesthetics is driven by the designer.
The Textures That Bind Us
The ability for the designer to influence the shape, the color, and the texture is what makes this product series adaptive. This is design + technology at the customer’s finger tips to create what comes next…
Adaptive Design
3D printing has been around for some time, but the way in which Cooper Lighting Solutions is approaching this technology allows for the designer to control the outcome of the shape, color and texture of the light. New colors that are on trend, can easily be introduced. Textures that inspire a designer, can be applied. And geometric shapes that are within the limits of the printer’s capabilities, can be formed.
Clear As Day
Translucency. 3D printed lighting products have options that replicate the illusion of glass allowing the flow of light to change with movement. “The glass is always half-full” -The Optimist