PrentaLux has revolutionized how lighting is manufactured and designed, opening the door to personalized, sustainable lighting. Using 3D printing technology and a palette of stunning designs, textures, colors, and shapes, PrentaLux offers lighting designers and specifiers a degree of personalization many thought was out-of-reach.
Your internet browser isn't supported.
The future of sustainable performance lighting
Fluxyn Series - Surface Mount
Modular wall and ceiling surface-mounted decorative fixtures.
Decorative High Bay Select
Design-forward high bay with selectable performance up to 36,000 lumens.
3" Cylinder Surface Mount
Sustainable, functional LED cylinder, with light levels up to 2300 lumens.
Architecture Research Office Series
Three high-performance statement pendants.
Decorative High Bay
Second generation high bay with upgraded performance features.
2" Cylinder Pendant
Sustainable, functional LED cylinder with light levels up to 1500 lumens.
2" Cylinder Surface Mount
Sustainable, functional LED cylinder, light levels up to 1500 lumens.
2" Cylinder Wall Mount
Direct and Direct-Indirect options and light levels up to 2000 lumens.
Explore PrentaLux Lighting Products
“Innovation is the ability to see change as an opportunity, not a threat.”
Steve Jobs
PrentaLux Lighting Stands Apart
Personalized Lighting
Choose from a wide selection of forms, colors, and textures to personalize a fixture that’s perfect for your design goals. Our online configurator lets you try out different combinations until you find the right one. It’s design + technology at your fingertips.
Solutions for Today and Tomorrow
High-quality PrentaLux luminaires are made with materials that are impact- and heat resistant, so they’re both reliable and durable. They're lightweight, and easy to install and handle. Additive manufacturing ensures fast end-to-end delivery.
Proven Performance
PrentaLux luminaires deliver performance with lower energy use, longer life, and a reduced carbon footprint. Made to order with warrantied Cooper Lighting Solutions light engines, these 3D‑printed fixtures offer multiple beam spreads, color temperatures, and 500–36,000 lumen packages.
Sustainable by Design
From choosing raw material to recycling at end of life, PrentaLux is guided by three principles: contributing to a circular economy, reducing CO2 emissions, and minimizing waste. We integrate these values into every step of our design and production process.