Our 3D printing technology streamlines the manufacturing process without compromising the quality and reliability of the final products – even in high-volume projects. And our lightweight recycled bio-circular materials help reduce installation time and costs over traditionally manufactured luminaires.
Your internet browser isn't supported.
Overview
Reliable Design
In addition to high performance, PrentaLux 3D-printed luminaires are thoughtfully engineered for sustainability, simplicity, and versatility.
Durable Materials
The polycarbonates used in our 3D printing process are impact- and heat-resistant. PrentaLux luminaires withstand various environmental conditions, maintaining their structural integrity over time.
Simplified Assembly Process
PrentaLux uses up to 40% fewer components and an accelerated speed-to-market process to make assembly faster and more cost effective. Disassembly is also simplified, encouraging the recycling of 3D-printed parts at the end of their useful life.
Cost-Effective and Versatile Design
Easily replaceable printed parts reduce the cost of ownership. Down the road, if a new luminaire design is desired, the existing light engine may be reused in the newly designed, 3D-printed luminaire, saving even more.
Reliable Speed to Market
Save weeks, even months, over traditional manufacturing. From design to product, our additive manufacturing process is faster, more efficient and more eco-conscious.
Reliable Lifetimes
Exceptionally durable, PrentaLux 3D-printed luminaires are created using high-quality materials with sustainable benefits. These high-performance luminaires include Cooper Lighting Solutions light engines and come with 5-year limited warranties. TM-21, LM-79 and LM-80 reports are readily available.
Heat and Impact Resistance
The polycarbonates used in our 3D printing process stand up to heat and impact – heat-rated for 115° C and impact-rated up to IK8. PrentaLux luminaires won’t warp, crack, or degrade under pressure.
Infinite Availability
Rest assured, your design won’t go obsolete. Designs for your 3D-printed luminaires are saved electronically and can be printed years later if you need a replacement or want to create more.
Color Retention
A UV stabilizer deters discoloring. What’s more, our colors are built in, not painted on. So, no matter what hue you choose from the PrentaLux range of color choices, your luminaires will maintain their aesthetic appeal throughout their lifetime.