- Family of 1, 2, 3, or 4-head fixtures
- Lumen packages from 250 to 1700+ per head in 80+ or 97+ CRI, +110 LPW
- 25˚, 40˚, 55˚optics, each head has 45˚ tilt with 365˚ degree rotation
- Black housing & white trim/white housing & trim/black housing & trim
- IC-rated fixtures with flanged and mud-in trims
- 0-10V std dimming. Optional: 0.1%, 1%, Lutron, and Fifth Light DALI
- LumaWatt Pro and WaveLinx connected lighting platforms available
- Linear spread lens, soft focus lens, hex louver, and snoot option
- Chicago plenum and emergency battery options
Your internet browser isn't supported.
MRZ-1 Multi-Head Recessed Integral LED
Multi-Head, Adjustable, Integral LED Luminaires
A wide breadth of options and features place the MRZ family in a class of its own—at an economical vantage point. Available in 1, 2, 3 or 4-head, it is is used in retail, commercial, and hospitality applications to intensify and illuminate spaces with high performance and quality. With multiple lumen packages, rotating heads, and a range of control options, MRZ is perfect for accent, wall wash, or ambient lighting.
Ideal for these spaces:
Where Old Meets New
From the days of halogen, metal halide, and incandescent lamp sources to a new era of high performing optical design, elegance, and performance—this multi-head LED series spans generations of lighting sources.
A Movement of Flux
A wide lumen range from 250 to 1700+, from one source provides outputs to meet most requirements. Three different optical distributions are available to accommodate most accenting needs: 25° (narrow flood), 40° (flood), and 55° (wide flood) beam optics. Each fixture head allows for 45° tilt out of the luminaire and 365° of rotation for full aiming flexibility, so you can put the light right where you want it.
A Movement of Color
The RSA-MRZ has several color features. They include the housing/trim finish options, the color of the LED (CCT), the color truth in LEDs (CRI), and the color quality as defined by TM-30. The RSA-MRZ has excellent color quality in the higher CRI option (97+), resulting in higher quality TM-30 metrics.