- Distributions: narrow, medium and wide beams
- Mounting: high bay/low bay ceiling, wall, stem or aircraft cable
- Spun aluminum housing, Spun aluminum reflectors
- 5 color temperatures: 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- Lumens: 1,000-15,000, W2N Tunable White 2700K-6500K or 2000K-5000K
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
- Integral or remote driver options
Your internet browser isn't supported.
EC8B10208035
Specifications
Product Description
| Brand Name | Portfolio |
| Family | 8" Standard Cylinder LSR8B/LSRWW8B Round LED |
| Description | 8" LED Module for 7000 lumen and below, 1000, 1500, or 2000 Lumens, 80CRI, 3500K. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083447039 |
| Amperage Rating | N/A |
| Aperture | 8 Inch |
| Color Temperature Max | 3500K |
| Mounting | Surface Mount |
| Voltage Rating | N/A |
| Product Weight | 2.755 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |