- Distributions: narrow, medium and wide beams
- Mounting: high bay/low bay ceiling, wall, stem or aircraft cable
- Spun aluminum housing, Spun aluminum reflectors
- 5 color temperatures: 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- Lumens: 1,000-15,000, W2N Tunable White 2700K-6500K or 2000K-5000K
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
- Integral or remote driver options
Your internet browser isn't supported.
8LBM3H
Specifications
Product Description
| Brand Name | Portfolio |
| Family | 8" Standard Cylinder LSR8B/LSRWW8B Round LED |
| Description | 8” Reflector, Medium Spun Aluminum, White Painted Self-flanged, Semi-Specular Clea |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083089192 |
| Amperage Rating | N/A |
| Aperture | 8 Inch |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.08 |
| Case Quantity | 6 |
| Pallet Quantity | 48 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |