- ENERGY STAR® qualified. Learn more at energystar.gov
- 80 or 90 or 97 CRI
- 2400K, 2700K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Offered in black, white, bronze and silver paint
- Available with 15, 25, 40 and 55° distributions
- Stem, ceiling surface and wall mount
Your internet browser isn't supported.
LNS4SQUD
Specifications
Product Description
| Brand Name | Portfolio |
| Family | 2" Cylinder LSR2B/LSSQ2B Round and Square LED |
| Description | 4" up/down gasketed lens, wet location, square |
Product Details
| Lamp Type | N/A |
| UPC | 080083785681 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.15 |
| Case Quantity | 6 |
| Pallet Quantity | 3420 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |