Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LAMR4B 4-inch install from below recessed multi-head

  • 1, 2, 3, or 4 head adjustable telescoping multi-head with 70° tilt and 355° rotation
  • Distributions: 10° - 70°, Optic holds 2 lens media
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 90 or 97
  • Lumens: 800 and 1000 per head
  • Matte black, matte white, and matte metallic silver paint finishes
  • 0-10V 1% dimming driver, Optional 100%-1% DALI, 0-10V, or DMX drivers
  • Wavelinx and DLVP connected systems, 5-year warranty
LAMR4B 4-inch install from below recessed multi-head

LAMR4B 4-inch install from below recessed multi-head

Accent architectural spaces

Portfolio 1, 2, 3, or 4 multi-head adjustable, telescoping recessed install from below luminaire designed for accent architectural and commercial lighting. Designed for accent and wall wash applications with interchangeable optics, available in and 10°-75° distributions in 5° increments providing smooth distribution. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.

Adjustable Beam Angle

Adjustable Beam Angle

Each fixture head allows for 70° tilt out of the luminaire and 355° of rotation for full aiming flexibility. Put the light where you want it.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2400K to 5000K in 90 and 97 CRI to satisfy specific application needs.

Interchangeable Optics

Interchangeable Optics

Interchangeable silicone optics in 5° increments from 10°-70° providing smooth beam without color separation.

Resources

Find product variations

Find product variations

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?