- 1, 2, 3, or 4 head adjustable telescoping multi-head with 70° tilt and 355° rotation
- Distributions: 10° - 70°, Optic holds 2 lens media
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90 or 97
- Lumens: 800 and 1000
- Matte black, matte white, and matte metallic silver paint finishes
- 0-10V 1% dimming driver, Optional 100%-1% DALI, 0-10V, or DMX drivers
- Wavelinx and DLVP connected systems, 5-year warranty
Portfolio
LAMR4B 4-inch install from below recessed multi-head
Accent architectural spaces
Portfolio 1, 2, 3, or 4 multi-head adjustable, telescoping recessed install from below luminaire designed for accent architectural and commercial lighting. Designed for accent and wall wash applications with interchangeable optics, available in and 10°-75° distributions in 5° increments providing smooth distribution. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Ideal for these spaces:
Adjustable Beam Angle
Each fixture head allows for 70° tilt out of the luminaire and 355° of rotation for full aiming flexibility. Put the light where you want it.
Numerous color temperature choices
This comprehensive line offers a choice of multiple color temperatures from 2400K to 5000K in 90 and 97 CRI to satisfy specific application needs.
Interchangeable Optics
Interchangeable silicone optics in 5° increments from 10°-70° providing smooth beam without color separation.