- Available in 250 to 2,300 lumens; Insulated Ceiling (IC) rated
- Offered in 90 and 97 CRI; Locking 365° rotation and 45° tilt holds any aiming position
- Interchangeable optics in asymmetric and 5° increments from 10°-70°; Media holder accepts two lens media
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; D2W™ option from 3000K to 1850K
- W2N tunable white CCT range 2700K to 6500K or 2000K to 5000K
Your internet browser isn't supported.
E3MRH
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDA3B LED 3 1/2 Inch Adjustable, Slope and Downlight |
| Description | 3.5” Aperture open downlight, Semi-specular clear finish, Matte white metal trim ring. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 662400685364 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.52 |
| Case Quantity | 6 |
| Pallet Quantity | 384 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |