Neo-Ray

Define LED Wall Mount Luminaire

  • Wall Mount Slot family in 2in, 3in, 4in and 5in housing sizes
  • Specifiable to the nearest 1ft
  • Multiple lensing options: flush satin, drop, regressed and asymmetric
  • Multiple lumen packages
  • 0-10V dimming standard, DALI dimming available
  • 2700K, 3000K, 3500K, 4000K & 5000K correlated color temperatures
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Integral Wavelinx and Stand-alone sensors available
  • Customizable in-wall, in-ceiling and wall-to-ceiling corners available
  • DLC listed configurations available

Want to purchase this product?

Need more information?