- Curved WaveStream™ panel featuring AccuAim™ optics
- LuxWire™ technology delivers low-voltage power through the same cables from which it is suspended
- Available in 2' and 4' individual luminaires
- 5 lumen levels, 2ft from 750 to 2500Lm , 4ft from 1500 to 5000Lm
- Tailored finishes: silver, white and black powder coating as standard
Neo-Ray
Covera
Beautifully Distinguished
Break free from form with our beautifully distinguished luminaire. Enjoy unmatched appearance and optical performance with the curved WaveStream™ panel featuring AccuAim™ optics arranged in exacting patterns to provide unparalleled brightness control and optimal distributions tailored to your application. Cooper’s LuxWire™ technology delivers low-voltage power through the same cables from which it is suspended, allowing the luminaire to float beautifully in space.
Free from traditional limitations
Where revolutionary lighting technology meets elegant contemporary design. We developed a beautifully distinguished, curved WaveStream panel without the need for a traditional power cord, allowing the luminaire to float effortlessly in space.
Lighting shapes our experiences
Project a unique personality into your design space using our advanced optical technology. The sophisticated elegance of the design is available in a variety of custom finish options.
The science behind the design
Next generation curved Wavestream LED technology. Patented optical coupling maximizes the amount of light injected into the WaveStream LED panel, dramatically improving luminaire efficiency. Laser-precise AccuAim™ optics arranged in exacting patterns provide unparalleled brightness control, while delivering optimal distributions tailored to each fixture and application.