- Wavestream™ optics provide ideal direct and indirect distribution
- LuxWire™ powered aircraft cable suspension system
- Proprietary light mixing chamber provides industry leading uniformity
- Available in 4ft and 8ft individual fixtures plus continuous runs
- 3000K, 3500K, and 4000K CCTs available
- 0-10V dimming standard, DALI dimming available
Your internet browser isn't supported.
NeoRay
Converge
Minimalist Design. Maximum Effect.
Meet the new standard in ambient lighting. The Converge series by Neo-Ray pairs clean, minimalist design with the most advanced optical distribution and control on the market. With no traditional, unsightly power cords, the luminaire is elegantly suspended and safely powered through the aircraft cables.
Ideal for these spaces:
Curved Wavestream® LED Technology
Our proprietary light mixing chamber and optical coupling work to maximize the amount of light injected into the panels, while ensuring uniform color and light distribution.
Advanced LuxWire™ Technology
Low-voltage power is elegantly delivered to the suspended luminaire via aircraft cables. Drivers and bulky power cords are tucked above the ceiling, allowing the luminaire to float beautifully in space without large and unsightly cables.
Take Design Flexibility to a New Plane
Converge’s ideal uplight distribution provides unmatched ceiling uniformity, allowing lighting designers to increase row spacing regardless of suspension length. This drives down the total installed cost of lighting, while reducing the overall watts per square feet. All aspects of the wing-shaped design, from the angle to the bend radius, were uniquely designed with one goal in mind – maximizing both visual comfort and energy efficiency.