Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

NeoRay

Define Series: Wall Mount

  • Wall Mount Slot family in 2in, 3in, 4in and 5in housing sizes
  • Specifiable to the nearest 1ft
  • Multiple lensing options: flush satin, drop, regressed and asymmetric
  • Multiple lumen packages
  • 0-10V dimming standard, DALI dimming available
  • 2700K, 3000K, 3500K, 4000K & 5000K correlated color temperatures
  • BioUp melanopic spectrally-tuned circadian source available in static & dynamic (2700K - 5000K)
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Integral Wavelinx and Stand-alone sensors available
  • Customizable in-wall, in-ceiling and wall-to-ceiling corners available
  • DLC listed configurations available
Define Series: Wall Mount

Define Series: Wall Mount

Illuminating Lines. Modern Simplicity.

The Define series is the ultimate in minimalist simplicity, providing clean, uniform lines of illumination in any architectural environment. With advanced linear LED technology, the Define series delivers industry-leading efficacy and is completely customizable with options including aperture, continuous runs and no limitation on length. Robust construction and adaptable, modular components make installation simple and ensure straight runs.

Define Series

Define Series

The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.

Explore Define
Lensing Options for Any Space

Lensing Options for Any Space

Choose from satin flush, regressed, satin drop, satin raised and asymmetric lensing options to create the ideal look.

VividTune Tunable White

VividTune Tunable White

The ability to control color temperature and intensity separately using simple controls is the next evolution of LED lighting. Achieve high-quality light in a broad range of continuously variable color temperatures and intensities. With VividTune technology, you can adjust the ambient light warmer or cooler to influence mood, support the task at hand, or create a dramatic ambience.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?