Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Define Series: UV-C

  • Direct LED + Indirect UV-C Enabled
  • Suspended and wall mount family in 5″ housing sizes
  • Upper air UV-C enabled - safe operation while space is occupied
  • UV-C and ambient LED light are controlled separately.
  • Satin, Asymmetric, Regressed, and Drop Direct Lensing available
  • 0 to 10 Volt standard with 1% dimming and controllable with WaveLinx
  • 2700K, 3000K, 3500K, 4000K, and 5000K correlated color temperatures available
  • Up to 1,270 lumens per foot.
Define Series: UV-C

Define Series: UV-C

Illumination + Disinfection

The Define UV-C series combines industry leading optical performance with upper air UV-C disinfection in a single luminaire. Bring beauty to the ugly job of killing bacteria and inactivating viruses empowering health and safety with grace.

Define Series

Define Series

The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.

Explore Define
Neo-Ray UV-C Product Family

Neo-Ray UV-C Product Family

Create your perfect space with the Neo-Ray product family, including several product options to meet your needs.

Lensing Options for Any Space

Lensing Options for Any Space

Choose from Flush, Regressed, Proud, and Asymmetrical lensing options to create the ideal look.

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?