- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- Galvanized steel exterior with integral keying for voltage
- Double-blade contact ensures proper mating of electrical components
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Threaded locknut connector and 6" pre-stripped leads
MWS
27ST12/2G
Specifications
Product Description
Brand Name | MWS |
Family | ST Starter Fitting Starter Cable |
Description | 277V 1-HOT, NEUTRAL AND GROUND |
Product Details
Lamp Type | N/A |
UPC | 622697277604 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 277V |
Product Weight | 0.5 |
Case Quantity | 60 |
Pallet Quantity | 1800 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |