- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- Galvanized steel exterior with integral keying for voltage
- Double-blade contact ensures proper mating of electrical components
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Threaded locknut connector and 6" pre-stripped leads
Your internet browser isn't supported.
ST Starter Fitting Starter Cable
Overview
The MWS Starter Fitting is the starting point for the MWS system. The Fitting is installed in a standard 1/2" knockout of an electrical unit. The Starter Fitting is mounted externally and does not impact wire fill. All unused outlets require a MWS dust cover.
Stock Catalog Number (3)
Looking to customize your product?
No matching records