- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- Galvanized steel exterior with integral keying for voltage
- Double-blade contact ensures proper mating of electrical components
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Threaded locknut connector and 6" pre-stripped leads
Your internet browser isn't supported.
12ST12/2G
Specifications
Product Description
| Brand Name | MWS |
| Family | ST Starter Fitting Starter Cable |
| Description | 120V 1-hot, Neutral and ground, Starter, #12, 2 Conductors Plus Ground. |
Product Details
| Lamp Type | N/A |
| UPC | 622697277376 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120V |
| Product Weight | 0.5 |
| Case Quantity | 60 |
| Pallet Quantity | 1800 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |