- Targeted lumen packages for the most common striplight applications
- 4ft. and 2ft. product configurations
- Excellent performance with lm/W, ranging up to 102 lm/W
- Models include frost, white linear prism lens for even illumination
- Typical 80 CRI
- Two different driver options: UNV, 0 to 10V or 120V, Triac
- Standardized CCT: 4000K
- DLC qualified for UNV and ENERGY STAR certified for 120V models
Your internet browser isn't supported.
4SLSTP4040DD-120V
Specifications
Product Description
| Brand Name | Metalux |
| Family | SLSTP Slim Profile, Selectable Strip |
| Description | 4' Linear LED Striplight, 4000 lumen, 4000K, 120V Triac dimmable. |
Product Details
| Lamp Type | LED |
| UPC | 080083705801 |
| Amperage Rating | 0.33A at 120V |
| Color Temperature Max | 4000K |
| Mounting | Surface/Pendant/Wall Mount |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 40W |
| Product Weight | 4.4 |
| Case Quantity | 4 |
| Pallet Quantity | 100 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |