Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SLSTP Slim Profile, Selectable Strip

  • Lumen packages for the most common striplight applications
  • 8ft, 4ft and 2ft lengths
  • Excellent performance - up to 1375/foot and 125 LPW
  • Continuous frost white polycarbonate lens for even illumination
  • CCT: 3500K, 4000K, and 5000K
  • Two driver options: UNV (0 to 10V) or 120V (Phase-cut) dimming
  • UNV (DLC listed), 120V (Energy Star listed)
  • Decorative end caps and J-box cover included
  • Selectable CCT and Lumen option for greater project flexibility
  • Individual or continuous row mount with aligner or connector accessory
SLSTP Slim Profile, Selectable Strip

SLSTP Slim Profile, Selectable Strip

Overview

The SLSTP LED strip series balances performance, aesthetics, and cost and comes in 8’, 4’ and 2’ lengths. Designed with decorative endcaps, junction box cover, tool-less channel cover, single frosted lens (no tandem breaks), CCT / lumen select and dedicated CCT options, the SLSTP is the right choice for stock and design build applications. Models are DLC listed to enable rebates for maximized payback. The SLSTP can be suspended, surface or wall mounted and is suitable for single or continuous row installations.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock catalog numbers

Resources