LHB LED Linear High Bay luminaires are designed for a wide variety of applications and mounting heights while delivering an affordable value proposition to customers. It’s full body construction with center driver housing provides durability and thermal control. The LHB comes standard with a diffused lens providing added protection and glare control. The LHB is an energy-efficient one-for-one replacement of linear fluorescent and HID fixtures and is the ideal linear high bay fixture for use in warehousing, manufacturing, gymnasium, and big box/retail applications.
|
|
|
|
|
|
---|---|---|---|---|---|
LHB-12-UNV-L840-CD-U
|
LED | Suspended | 120/277V | 87 W | Spec |
LHB-12-UNV-L850-CD-U
|
LED | Suspended | 120/277V | 87 W | Spec |
LHB-18-UNV-L840-CD-U
|
LED | Suspended | 120/277V | 132 W | Spec |
LHB-18-UNV-L850-CD-U
|
LED | Suspended | 120/277V | 132 W | Spec |
LHB-24-UNV-L840-CD-U
|
LED | Suspended | 120/277V | 172 W | Spec |
LHB-24-UNV-L850-CD-U
|
LED | Suspended | 120/277V | 172 W | Spec |