- 0-10V dimming available for 4000K, double lens 2ft, 4ft and 8ft stock
- ST2 CCT Selectable (3500, 4000, 5000K) available for greater project flexibility
- Ideal for replacing single or two lamp fluorescent strips
- DLC® compliant, 5-year warranty
- Superior performance with lumens up to 9400 lumen and 123 lm/W
- Unique single or double lens tube design
- Universal 120-277V input, non-dimming driver option also available
- Available in 2ft, 4ft and 8ft sizes, surface, chain, or toggle mount
- Mount by itself or in continuous row using included aligner
Your internet browser isn't supported.
8ST2L80SC3
Specifications
Product Description
| Brand Name | Metalux |
| Family | ST Series |
| Description | 8ft Linear LED Striplight, Dual Lens, 9275 Lumen, CCT Selectable (3500K, 4000K, 5000K), UNV, 0-10V Dimming. |
Product Details
| Lamp Type | LED |
| UPC | 080083242207 |
| Amperage Rating | 0.65A (120V) 0.29A (277V) |
| Color Temperature Max | 5000K |
| Mounting | Strip |
| Voltage Rating | 120-227V |
| Wattage | 80W |
| Product Weight | 9.79 |
| Case Quantity | 6 |
| Pallet Quantity | 90 |
| Country of Origin | CN |
| Dimensional Data | 8' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |