- Ideal for replacing single or two lamp fluorescent strips
- Superior performance with lumens up to 8800 lumen and 118 lm/W
- Unique single or dual lens tube design
- Full length and standard width die formed channel: 1.8" and 3.5"
- DLC®, 5-year warranty
- Universal 120-277V input, non-dimming driver
- Available in 2ft, 4ft and 8ft sizes; surface, chain, or toggle mount
- Mount by itself or in continuous row using included aligner
- Tool-free driver access for easy installation from below
Your internet browser isn't supported.
2ST1L1040R
Specifications
Product Description
| Brand Name | Metalux |
| Family | ST Series |
| Description | 2' Linear LED Striplight, Single Lens, 1100 Lumen, 4000K, UNV NO-DIM |
Product Details
| Lamp Type | LED |
| UPC | 080083838165 |
| Amperage Rating | 0.04 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Ceiling/Surface Mount |
| Voltage Rating | 120/277V |
| Wattage | 10W |
| Product Weight | 1.0 |
| Case Quantity | 6 |
| Pallet Quantity | 420 |
| Country of Origin | MX |
| Dimensional Data | 2' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |