- Lumen packages for the most common striplight applications
- 8ft, 4ft and 2ft lengths
- Excellent performance - up to 1375/foot and 125 LPW
- Continuous frost white polycarbonate lens for even illumination
- CCT: 3500K, 4000K, and 5000K
- Two driver options: UNV (0 to 10V) or 120V (Phase-cut) dimming
- UNV (DLC listed), 120V (Energy Star listed)
- Decorative end caps and J-box cover included
- Selectable CCT and Lumen option for greater project flexibility
- Individual or continuous row mount with aligner or connector accessory
Metalux
WG-SLSTP-4
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Slim Profile, Selectable Strip |
Description | Wire guard 46.3", nominal 4FT, for SLSTP Lensed LED Striplight. |
Product Details
Lamp Type | N/A |
UPC | 080083296330 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 50 |
Pallet Quantity | 300 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |