- 8ft to 8ft continuous row bracket
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | SLSTP Slim Profile, Selectable Strip |
| Description | 8ft to 8ft continuous row bracket |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083815647 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.455 |
| Case Quantity | 50 |
| Pallet Quantity | 1800 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |