- External selectable switches provide easy, in field customization
- Three color temperature and lumen select option provide application versatility
- Single frost lens (no breaks) provides clean, continuous lighting layout
Your internet browser isn't supported.
2SLSTPSC-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | SLSTP Slim Profile, Selectable Strip |
| Description | LED Striplight, 2 ft, 120-277V, 0-10V Dim to 10%, 3500K, 4000K OR 5000K Select CCT. |
Product Details
| Lamp Type | LED |
| UPC | 080083174409 |
| Amperage Rating | 0.8A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Suspended |
| Voltage Rating | 120-277V |
| Wattage | 21W |
| Product Weight | 2.5 |
| Case Quantity | 6 |
| Pallet Quantity | 288 |
| Country of Origin | CN, MX |
| Dimensional Data | 2' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |