- Lumen packages for the most common striplight applications
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Slim Profile, Selectable Strip |
Description | Accessory,SLSTP 8' TO 4' OR 2' ROW MOUNTING BRCKT |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083815661 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.56 |
Case Quantity | 100 |
Pallet Quantity | 3600 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |