- Lumen packages for the most common striplight applications
 - 8ft, 4ft and 2ft lengths
 - Excellent performance - up to 1375/foot and 125 LPW
 - Continuous frost white polycarbonate lens for even illumination
 - CCT: 3500K, 4000K, and 5000K
 - Two driver options: UNV (0 to 10V) or 120V (Phase-cut) dimming
 - UNV (DLC listed), 120V (Energy Star listed)
 - Decorative end caps and J-box cover included
 - Selectable CCT and Lumen option for greater project flexibility
 - Individual or continuous row mount with aligner or connector accessory
 
Your internet browser isn't supported.
SLSTP MS25 KIT
Specifications
Product Description
| Brand Name | Metalux | 
| Family | SLSTP Slim Profile, Selectable Strip | 
| Description | Field installable sensor kit, PIR Sensor 100%-50% Low (~30%) | 
| Note | The image is a representation of the family (not specific to this catalog number) | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083254224 | 
| Amperage Rating | N/A | 
| Mounting | Accessory | 
| Voltage Rating | N/A | 
| Product Weight | 0.42 | 
| Case Quantity | 50 | 
| Pallet Quantity | 1500 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | Yes |