- Lumen packages for the most common striplight applications
- 8ft, 4ft and 2ft lengths
- Excellent performance - up to 1375/foot and 125 LPW
- Continuous frost white polycarbonate lens for even illumination
- CCT: 3500K, 4000K, and 5000K
- Two driver options: UNV (0 to 10V) or 120V (Phase-cut) dimming
- UNV (DLC listed), 120V (Energy Star listed)
- Decorative end caps and J-box cover included
- Selectable CCT and Lumen option for greater project flexibility
- Individual or continuous row mount with aligner or connector accessory
Your internet browser isn't supported.
4SLSTPSLC-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | SLSTP Slim Profile, Selectable Strip |
| Description | LED Striplight, 4ft, selectable CCT 3500K-5000K |
Product Details
| Lamp Type | LED |
| UPC | 080083174416 |
| Amperage Rating | 0.15-0.40A (120V) 0.06-0.17A (277V) |
| Color Temperature Max | 5000K |
| Mounting | Surface/Suspension Mount |
| Voltage Rating | 120-227V |
| Wattage | 18-48W |
| Product Weight | 4.94 |
| Case Quantity | 4 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | Yes |