- Shallow housing helps overcome plenum restraints providing greater installation flexibility
- Seamless one-piece steel housing and full-size diffuser provides clean architectural look
- Minimum 80CRI and 90 CRI available in 3000K, 3500K, 4000K, 4500K and 5000K
- 1% dimming standard for greater energy efficiency
- Selectable 5 lumen and 5 CCT models for stock and project applications
- Configurable static lumens and CCT models for precise project requirements
- Service from below option with serviceable LED tray and driver for longer service life
- Air return option in all sizes
Your internet browser isn't supported.
22CZSP-L5C5
Specifications
Product Description
| Brand Name | Metalux |
| Family | CZSP Cruze Shallow Plenum |
| Description | 2x2 Cruze Shallow Plenum, 5 Lumen 5 CCT Selectable 3000K/3500K/4000K/4500K/5000K, 5166 Max Lumen, 36.9 Max Watts, 120-277 |
Product Details
| Lamp Type | LED |
| UPC | 080083484126 |
| Amperage Rating | 0.13A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Troffer |
| Voltage Rating | 120-277V |
| Wattage | 36.9W |
| Case Quantity | 1 |
| Pallet Quantity | 32 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |