- Shallow housing helps overcome plenum restraints providing greater installation flexibility
- Seamless one-piece steel housing and full-size diffuser provides clean architectural look
- Minimum 80CRI and 90 CRI available in 3000K, 3500K, 4000K, 4500K and 5000K
- 1% dimming standard for greater energy efficiency
- Selectable 5 lumen and 5 CCT models for stock and project applications
- Configurable static lumens and CCT models for precise project requirements
- Service from below option with serviceable LED tray and driver for longer service life
- Air return option in all sizes
Your internet browser isn't supported.
CZSP Cruze Shallow Plenum
Overview
The Cruze™ SP LED Series provides options from stock to planned specification products with a shallow design engineered for today's most challenging ceiling spaces. Featuring a slim 2-1/8" housing depth, Cruze SP fits applications where plenum clearance is limited while maintaining the performance, visual comfort, and flexibility expected from the Cooper Lighting Solutions' Cruze Families. The Cruze SP selectable versions offer five selectable lumen packages and five selectable color temperatures (3000K to 5000K) allowing a single fixture to adapt to a wide range of project requirements. Cruze SP configurable options offer thousands of fixed lumens and CCT models for more advanced project requirements. A clean, contemporary appearance is achieved through a one-piece steel housing, full post-fabrication matte white finish, and precision-engineered frosted lens options that balance visual comfort and efficiency. With Air Return models in all sizes, and optional service-from-below access featuring replaceable LED trays and LED drivers for extended service life, the Cruze SP family is an ideal choice for commercial office spaces, schools, hospitals and merchandising areas.
CZSP Selectable
Five lumen and five Color Temperatures (CCT) selectable options in one fixture.
CZSP Configurable
Thousands of configurations including selectable and static lumen and CCT models for specific project needs.
CZSP-SB & Serviceable Components
CZSP-SB service from below models enable quick maintenance, lower lifecycle costs, and hassle-free operation. The CZSP-SB features repleaceable LED trays and drivers for extended service life.
Stock Catalog Number (2)
Looking to customize your product?
No matching records