Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with Ovation LED Series

RDIA Ovation Series

  • Wide variety of commercial applications
  • Air-handling directional air vane
  • Direct-Indirect design provides optimum brightness and glare control
  • High-reflectance, matte-white finish painted after fabrication
  • Ballasts are CBM/ETL Class P
  • Heavy-gauge end plates are securely attached for strength and rigidity
  • Positively retained direct lamp shield
  • Die-formed, code-gauge steel; nominal 6" deep fixture
RDIA Ovation Series

RDIA Ovation Series

Overview

The 2' x 4' 2RDIA Series offers Air Handling along with a Directional Air Vane option. A large selection of both lamp shields and lamp types (T5 and T8) are included in the offering. The luminaire combines a matte white indirect reflector and a perforated direct lamp shield to provide optimum brightness control. All components are located above the ceiling plane for a clean architectural appearance in the finished space. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Stock catalog numbers

Resources

Find product variations