- Selectable lumen up to 30K lumen
- Selectable CCT: 3000K, 4000K, 5000K
- Sensor ready port for quick plug and play install
- 120-347 volt, 0-10V dimming Class A driver
- Polycarbonate lens with IK08 impact rating
- IP65 rated and wet location cULus listed
- 6ft power and dimming cords for easy installation
- Mounting Ring included
- Compact 13.4" round die cast aluminum housing
- Black finish standard
Your internet browser isn't supported.
EZBY-1830C3-MV-BLK
Specifications
Product Description
| Brand Name | Metalux |
| Family | EZBY Select LED High Bay |
| Description | LED Round High Bay, 3 CCT Select colors - 3000/4000/5000K, 120-347 volt operating range with 0-10V dimming |
Product Details
| Lamp Type | LED |
| UPC | 080083305889 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | High Bay |
| Voltage Rating | 120-347V |
| Wattage | 191W at 277V |
| Case Quantity | 1 |
| Pallet Quantity | 72 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |