- Selectable lumen up to 30K lumen
- Selectable CCT: 3000K, 4000K, 5000K
- Sensor ready port for quick plug and play install
- 120-347 volt, 0-10V dimming Class A driver
- Polycarbonate lens with IK08 impact rating
- IP65 rated and wet location cULus listed
- 6ft power and dimming cords for easy installation
- Mounting Ring included
- Compact 13.4" round die cast aluminum housing
- Black finish standard
Your internet browser isn't supported.
EZBY Select LED High Bay
Simple. Easy. Selectable.
Introducing the versatile and easy to install round LED high-bay, the Metalux EZBY! Experience up to 30,000 lumens of adaptable brightness with three selectable CCT options in the new EZBY high-bay. Designed for convenience, EZBY is sensor-ready and includes a 6ft cord, mounting ring, and robust IP65 rating. Whether optimizing warehouse flow or upgrading general lighting, the EZBY offers an easy, efficient, and cost-effective solution for your lighting needs.
Stock Catalog Number (1)
No matching records