- Selectable lumen up to 11,000 lumen
- Selectable CCT: 3000K, 4000K, 5000K
- 120-347V NUV Driver standard on all models
- 8ft, 4ft and 2ft lengths
- Continuous frost white polycarbonate lens for even illumination
- Decorative end caps and J-box cover included
- Individual or continuous row mount with aligner or connector accessory
- Excellent performance - up to 1375/foot and 125 LPW
- 0-10V dimming to 10%, then off
- Canadian Market Only
Your internet browser isn't supported.
Metalux
4SLSTPSLC-NUV
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP-NUV (Canada Market Only) |
Description | 4ft Linear LED Striplight, SEL Lumen (2700, 4,500, 6500), SEL CCT (3500, 4000, 5000K), NUV, 0 to 10V dimmable |
Product Details
Lamp Type | LED |
UPC | 080083305070 |
Amperage Rating | 0.15-0.41A (120V) 0.07-0.14A (347V) |
Color Temperature Max | 5000K |
Mounting | Surface/Suspension Mount |
Voltage Rating | 120-347V |
Wattage | 17-50W |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |