- Selectable lumen up to 11,000 lumen
- Selectable CCT: 3000K, 4000K, 5000K
- 120-347V NUV Driver standard on all models
- 8ft, 4ft and 2ft lengths
- Continuous frost white polycarbonate lens for even illumination
- Decorative end caps and J-box cover included
- Individual or continuous row mount with aligner or connector accessory
- Excellent performance - up to 1375/foot and 125 LPW
- 0-10V dimming to 10%, then off
- Canadian Market Only
Your internet browser isn't supported.
SLSTP-NUV (Canada Market Only)
Overview
The SLSTP-NUV strip balances performance, aesthetics, and cost to deliver a slim, linear luminaire. The SLSTP-NUV comes in 8’, 4’ and 2’ lengths. Designed with decorative endcaps, junction box cover, tool-less channel cover, single frosted lens (no tandem breaks), selectable lumens or CCT, the SLSTP is the right choice for stock and design build applications. Models are DLC listed with 120 through 347V driver and 0-10V dimming to enable rebates for maximum payback. The SLSTP-NUV can be suspended, surface or wall mounted and made for single or continuous row installations.
Stock Catalog Number (2)
No matching records