- (4) Versatile mounting options: Surface/Direct (no surface mount kit needed), Wall, Recessed, Suspended (with kit)
- Fully selectable panel family provides field flexibility and SKU reduction
- 1' x 1', 1' x 2', 6" x 4' with (5) CCT Selectable: 2700K, 3000K, 3500K, 4000K, 5000K
- 1' x 4', 2' x 2', 2' x 4' with (3) CCT Selectable: 3500K, 4000K, 5000K
- Superior 90 CRI color quality comes standard on all sizes
- High performance efficacy up to 130 lumens per watt
- Simplified backlit design that allows “hands free” installation
- 0-10V continuous dimming to 5% for increased energy savings
- Selectable switches are located on top of the junction box, for quick adjustment before and after installation
- Emergency, flex, and sensor options available
Your internet browser isn't supported.
11MMS-L3C5-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | Multi-Mount Selectable Panel |
| Description | 1'x1', Mulit Mount Selectable, Direct Mount LED Backlit Panel, 120 - 277V, 20W, 2000 Lumen |
Product Details
| Lamp Type | LED |
| UPC | 080083292004 |
| Amperage Rating | 0.07A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120-277V |
| Wattage | 20 W |
| Case Quantity | 1 |
| Pallet Quantity | 189 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 1'x1' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |