Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MMS Multi-Mount Selectable Panel

  • (4) Versatile mounting options: Surface/Direct (no surface mount kit needed), Wall, Recessed, Suspended (with kit)
  • Fully selectable panel family provides field flexibility and SKU reduction
  • 1' x 1', 1' x 2', 6" x 4' with (5) CCT Selectable: 2700K, 3000K, 3500K, 4000K, 5000K
  • 1' x 4', 2' x 2', 2' x 4' with (3) CCT Selectable: 3500K, 4000K, 5000K
  • Superior 90 CRI color quality comes standard on all sizes
  • High performance efficacy up to 130 lumens per watt
  • Simplified backlit design that allows “hands free” installation
  • 0-10V continuous dimming to 5% for increased energy savings
  • Selectable switches are located on top of the junction box, for quick adjustment before and after installation
  • Emergency, flex, and sensor options available
MMS Multi-Mount Selectable Panel

MMS Multi-Mount Selectable Panel

Overview

The MMS Multi-Mount Selectable Panel is a versatile selectable panel that can mount directly to the ceiling or wall without the cost and labor of a surface mount kit. In addition, it can be recessed or suspended (with kit) to make it the "go to" panel for any mounting requirement. The MMS comes standard with (5) selectable CCT in the more decorative smaller form factors and (3) selectable CCT in the more commercial larger form factors- all in standard 90 CRI superior color quality. The innovative backlit design delivers a smooth fully luminous lens and offers a intuitive snap and lock design that allows the contractor positive assurance when installing. The Multi-Mount panel is a great solution for commercial spaces like schools, offices, multi-dwelling, and healthcare spaces where mounting directly to the ceiling or wall is required.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More
Looking for the Wiz enabled MMS Panel?

Looking for the Wiz enabled MMS Panel?

Click here to see available MMS products with Wiz.

View Product

Stock Catalog Number (6)

Looking to customize your product?

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!