Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MMS Multi-Mount WiZ 1x4 Panel

  • Smart Wi-Fi control powered by WiZ Pro, no hub required
  • Tunable white light (2700K-6500K) plus 16 million colors
  • Matter-certified and compatible with Alexa, Google Home, Apple HomeKit, and SmartThings
  • Create custom scenes, schedules, and fixture groups through the WiZ app
  • Simple Bluetooth commissioning and WiZ Pro Dashboard support for installers
  • Flicker-free wireless dimming from 100% to 5% through WiZ app
  • Delivers 4,000 lumens of efficient LED performance at 45W
  • Smooth, uniform, glare-free illumination with advanced backlit optics
  • 50,000-hour rated life backed by a 5-year warranty
  • Ideal for offices, educational facilities, kitchens, boutiques, lounges, salons, garages, multifamily housing, and other environments where smart lighting and style go hand-in-hand
MMS Multi-Mount WiZ 1x4 Panel

MMS Multi-Mount WiZ 1x4 Panel

Lighting for Every Mood

The MMS Smart Wi-Fi Multi-Mount Panel combines installation flexibility, high-quality illumination, and advanced smart lighting control in one versatile solution. Designed for surface, recessed, suspended, or wall mounting, it adapts easily to a wide range of commercial and residential applications. Powered by the WiZ Pro platform, the panel offers tunable white light (2700K-6500K), over 16 million colors, customizable scenes, scheduling, and remote management through the WiZ Pro app, dashboard, or voice assistants. Matter certification enables seamless integration with popular smart ecosystems, while Bluetooth commissioning simplifies installation and setup. The innovative backlit design delivers smooth, glare-free illumination, making the MMS an ideal choice for offices, schools, healthcare facilities, multifamily housing, and other spaces seeking flexible installation and intelligent lighting control.

Lighting That Adapts to Your Life

Lighting That Adapts to Your Life

Metalux WiZ Smart Panel lighting delivers effortless setup and control through the WiZ app using your existing Wi-Fi network for smart lighting at home, away, or with your favorite voice assistant. Bring any space to life with 16 million colors, tunable whites, and dynamic lighting scenes that transition seamlessly from focused work to relaxation and celebration.

Smarter Light for Every Moment

Smarter Light for Every Moment

Create a lighting experience that follows your lifestyle with customizable schedules, tunable whites, and smart scenes designed for focus, comfort, and relaxation throughout the day.

Control with Your Voice

Control with Your Voice

Compatible with Matter, Amazon Alexa, Google Home, Apple HomeKit, SmartThings, and more, Metalux WiZ lighting connects seamlessly to your existing smart home ecosystem.

Visit the MMS Panel Page

Visit the MMS Panel Page

Looking for the Multi-Mount Selectable Panel family page?

Click Here

Stock Catalog Number (1)

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

FAQs

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!