- Superior performance: Up to 36,000 lumens and 160 lm/W
- CCT (4000/5000K) and Lumen select for greater flexibility
- Size to Lumen Select: 13" - 12/18K, 14.2" - 18/24K and 19.7" - 24/36K
- Full-body, driver channel with diffuse lens
- Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
- Optional wire guards, sensors and emergency battery
- Medium distribution, glare free diffuse lens
- Multi-volt 120 thru 277V input, 0-10V dimming driver
- DLC Premium qualified
- 5-year limited warranty
Your internet browser isn't supported.
LHBS-1824-UNV-L84050-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | LHBS Compact, Full Lens Selectable High Bay |
| Description | Linear Lensed High Bay Selectable, 18K and 24K Select, Diffused Lens, Universal Voltage 120-277, 4000K and 5000K CCT select, 0-10V Dimming Driver, Unit Pack |
Product Details
| Lamp Type | LED |
| UPC | 080083275625 |
| Amperage Rating | 0.57A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Suspended |
| Voltage Rating | 120-227V |
| Wattage | 119W/159W |
| Product Weight | 5.49 |
| Case Quantity | 1 |
| Pallet Quantity | 144 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |