Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 31, 2021

Replace with Cambria 206 Pathway Series

Cambria 205

  • 340° tilt, 360° rotation
  • Precision-machined aluminum, brass, bronze, copper or stainless steel
  • Stainless steel hardware
  • Siphon Protection System (S.P.S.)
  • Holds up to three optical accessories
  • Three-year warranty
Cambria 205

Cambria 205

Overview

Cambria 205 is an ultra-compact MR11 low voltage pathway fixture. It attaches to an extended length mounting stem and delivers a full range of aiming from any mounting position. Various lenses, louvers and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects. Lumiere's exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.

Resources