Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Cambria 206 Pathway Series

  • 340° tilt, 360° rotation
  • Precision-machined aluminum, brass, bronze, copper or stainless steel
  • Stainless steel hardware
  • S.P.S. Siphon Protection System
  • Holds up to three optical accessories
  • Three-year warranty
Cambria 206 Pathway Series

Cambria 206 Pathway Series

Overview

Cambria 206 and 206-2 are single head or dual head small dimmable LED or MR16 low voltage pathway luminaires. Each model attaches to an extended length-mounting stem and delivers 340° tilt and 360° rotation from any mounting position. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.

Stock Catalog Number (1)

Looking to customize your product?

Resources