- Low profile, die-cast aluminum housing
- Type II, III, IV, V Distributions
- 3 lumen packages, up to 15,500 lumens
- Low profile, die-cast aluminum housing
- Replaces up to 400W equivalent metal halide
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- 0-10V dimming standard
- Integrated Sensor - On/Off and Bi-Level Dimming and Occupancy
- Versatile Mount Arm - multiple drill patterns, round and square poles
Your internet browser isn't supported.
PRVMA-BZ
Specifications
Product Description
| Brand Name | Accessories |
| Family | Prevail COB Series |
| Description | Prevail LED Area/Site, Mast Arm Assembly, Bronze |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083763580 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 2.67 |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |