- Versatile mount arm - Multiple drill patterns, round and square poles
 - Available in 4,800-84,000 lumens (35W-588W)
 - Maximize energy savings with efficacies up to 160 lumens per watt
 - Replaces 70W up to 1,500W HID equivalents
 - Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
 
Your internet browser isn't supported.
Prevail COB Series
Overview
The Prevail LED area and site luminaire combines optical performance, energy efficiency and long-term reliability in an advanced, patent pending modern design. Utilizing the latest LED technology, the Prevail luminaire delivers unparalleled uniformity resulting in greater pole spacing. A versatile mount standard arm facilitates ease of installation for both retrofit and new installations. With energy savings greater than 85%, the Prevail fixture replaces 70W-1,500W metal halide fixtures in general area applications such as walkways, roadways, building areas, and commercial parking lot lights.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It NowExpert Project Support is Included.
Don’t want to go it alone? You don’t have to. Our trusted industry experts will help you select the right lighting for your project. They’ll even create a photometric layout so you can visualize your design before you buy. Learn more about our consultative services.
Get the DetailsQuick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More