- Wall, inverted or pole mount. Energy saving replacement up to 400W HID
- Patented heavy-duty construction, maximum LED performance
- Die-cast aluminum, low-profile design with hinged removable door
- 41W, 58W and 81W full cutoff and refractive lens models
- Sealed LED optical chamber with 5000K (CCT) LED standard
- Rated for -40°C to 40°C. High ambient 50°C available
- Options include pole mount arm, dimming, occupancy sensors
- Emergency egress battery pack
- Five-year warranty
Your internet browser isn't supported.
XTOR8B
Specifications
Product Description
| Brand Name | Lumark |
| Family | Crosstour Series |
| Description | Crosstour MAXX, LED 81W, Wall Mount, Full Cutoff Door, 5000K, 120-277V, Carbon Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083774814 |
| Amperage Rating | 0.71 (at 120V)/0.31 (at 277V) |
| Color Temperature Max | 5000K |
| Mounting | Wall/Surface Mount |
| Optical - Wall Packs | Full Cutoff |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 81 W |
| Product Weight | 11.45 |
| Case Quantity | 2 |
| Pallet Quantity | 54 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |