- Die-cast aluminum, low-profile design with hinged removable door
- Wall, inverted or pole mount
- 12W, 18W, 26W, 38W models
- Mounts to a variety of junction boxes or conduit entries
- Silicone-sealed optical LED lens, Available in 5000K or 4000K (CCT)
- Optional floodlighting kit converts from wall to floodlight, and pole mount
- Emergency egress battery pack
Your internet browser isn't supported.
Crosstour Series
Overview
The Lumark Crosstour Series of wall pack series of luminaries provides an architectural style with super bright, energy efficient LEDs. The low-profile, rugged die-cast aluminum construction, universal back box, stainless steel hardware along with a sealed and gasketed optical compartment make the Crosstour impervious to contaminants. The Crosstour outdoor wall mount light is ideal for wall/surface, inverted mount for facade/canopy illumination, perimeter and site lighting. Typical applications include building entrances, multi-use facilities, apartment buildings, institutions, schools, stairways and loading docks.
Proceed with Confidence
The Cooper Lighting Solutions team is here to support you. They’re experienced industry experts who can help you select the right products to meet your project’s requirements. Learn more about the services you can expect from our team of experts.
Tell Me MoreStock Catalog Number (31)
Looking to customize your product?
No matching records